Danfoss logo
TOZ EMME KIRMIZI  6"_-product-details

TOZ EMME KIRMIZI 6"_

TS63152004


Tools

Product specifications

Characteristic
Value
Abrasion resistancePremium
BrandSEL by Danfoss
ColorRed
Construction1 Pvc Spiral
Cover materialPolyvinyl chloride (PVC)
Inside diameter (inch)6.00
Inside diameter (mm)152.40
Outside diameter (inch)6.49
Outside diameter (mm)164.80
Reinforcement materialFabric
SeriesSIMENA
Tube materialPolyvinyl chloride (PVC)