TS82HL8150
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TS82HL8150
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | In cylinder assembly | |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Overall Diameter | 1.315 in | |
| Package contents | Piston Rod | |
| Product Height | 1.315 in | |
| Product Length/Depth | 20.94 in | |
| Product Type | Cylinder Piston Rods | |
| Product Volume | 36.21 in³ | |
| Product Width | 1.315 in | |
| Rod Diameter | 1.315 in | |
| Sub-brand | None | |
| Trade Name | None |