Danfoss logo
ORCA FISH PUMP  8"-product-details

ORCA FISH PUMP 8"

TS90203006


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlue
Construction1 Pvc Spiral
Cover materialPolyvinyl chloride (PVC)
Inside diameter (inch)7.99
Inside diameter (mm)203.00
Outside diameter (inch)9.12
Outside diameter (mm)231.70
SeriesORCA
Tube materialPolyvinyl chloride (PVC)