Danfoss logo
FISH PUMP 12"-product-details

FISH PUMP 12"

TS90304004


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlue
Construction1 Pvc Spiral
Cover materialPolyvinyl chloride (PVC)
Inside diameter (inch)12.00
Inside diameter (mm)304.80
Outside diameter (inch)13.39
Outside diameter (mm)340.00
SeriesORCA
Tube materialPolyvinyl chloride (PVC)