TV15GL0N7KW60000-X
TV15GL0N7KW60000-XXX
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | Yes |
Application | Hydraulic medium duty application |
Bore diameter | 3.15 in |
Chrome Plated Bore | Yes |
Close Stroke Tolerances | No |
Construction type | Tie Rod |
Cushion Location | Head 3-Cap 3 |
Cushions | Cushioned both ends |
Feature | Cut cycle times and boost productionMade to lastReliable and safe operation |
Mounting style | Intermediate Trunnion |
Net Stroke Length | 23.62204724 in |
Non-Rotating | No |
Piston Seal Material | Nitrile |
Piston Seal Type | Nitrile lip-type |
Port Location | Head 1-Cap 1 |
Port Type | BSPP |
Product Height | 4.53 in |
Product Length/Depth | 31.97 in |
Product Type | Tie-Rod |
Product Volume | 1015.217 in³ |
Product Weight | 45.4 lb |
Product Width | 7.01 in |
Reciprocating | Yes |
Rod 1 Diameter | 1.42 in |
Rod Coating | Chrome |
Rod End Style 1 | Intermediate Male Metric thread |
Rod Material | Non Case Hardened |
Rod Seal Material 1 | Teflon with Carboxilated Nitrile |
Rod Seal Type 1 | PolyPak |
Single or Double Rod | Single |
Sub-brand | None |
Trade Name | TV Series |
Working pressure - max | 210 Psi |