TV47KQ0N7KR12500
TV47KQ0N7KR12500XXX
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | Yes |
Application | Hydraulic medium duty application |
Bore diameter | 4.92 in |
Chrome Plated Bore | Yes |
Close Stroke Tolerances | No |
Construction type | Tie Rod |
Cushion Location | Head 2-Cap 2 |
Cushions | Cushioned both ends |
Feature | Cut cycle times and boost productionMade to lastReliable and safe operation |
Mounting style | Cap Clevis |
Net Stroke Length | 4.92125984 in |
Non-Rotating | No |
Piston Seal Material | Nitrile |
Piston Seal Type | Nitrile lip-type |
Port Location | Head 1-Cap 1 |
Port Type | BSPP |
Product Height | 6.5 in |
Product Length/Depth | 16.3 in |
Product Type | Tie-Rod |
Product Volume | 688.675 in³ |
Product Weight | 112 lb |
Product Width | 6.5 in |
Reciprocating | Yes |
Rod 1 Diameter | 2.2 in |
Rod Coating | Chrome |
Rod End Style 1 | Intermediate Male Metric thread |
Rod Material | Non Case Hardened |
Rod Seal Material 1 | Teflon with Carboxilated Nitrile |
Rod Seal Type 1 | PolyPak |
Single or Double Rod | Single |
Sub-brand | None |
Trade Name | TV Series |
Working pressure - max | 210 Psi |