
TV57MZZYET
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TV57MZZYET
Product specifications
Characteristic | Value |
|---|---|
| Application | In cylinder assembly |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Package contents | Cylinder Body |
| Product Height | 8.268 in |
| Product Length/Depth | 112.8 in |
| Product Type | Cylinder Bodies |
| Product Volume | 7710.988 in³ |
| Product Width | 8.268 in |
| Sub-brand | None |
| Thickness | 1.181 in |
| Trade Name | None |