TV60016B
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TV60016B
Product specifications
Characteristic | Value |
|---|---|
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Product Height | .826 in |
| Product Length/Depth | 2.775 in |
| Product Type | Rod End Coupling |
| Product Volume | 1.893 in³ |
| Product Width | .826 in |
| Sub-brand | None |
| Trade Name | None |