Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Item type | Rod eye |
| Product height in | 4.000 |
| Product height mm | 101.600 |
| Product length in | 1.180 |
| Product length mm | 29.972 |
| Product width in | 2.500 |
| Product width mm | 63.500 |
| Thread type | Small male UN thread |