SPH CLEVIS BRKT
TV61016B
ToolsTV61016B Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Clevis bracket |
| Product height in | 2.590 |
| Product height mm | 65.786 |
| Product length in | 3.540 |
| Product length mm | 89.916 |
| Product width in | 3.740 |
| Product width mm | 94.996 |