Danfoss
TV61020B
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TV61020B
Product specifications
Characteristic | Value |
|---|---|
| Application | In cylinder assembly |
| Brand | Danfoss |
| Center of Pin Hole to Base | 2.16 in |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Item type | Rod Clevis |
| Package contents | Bracket |
| Pin Diameter | .78 in |
| Product Height | 2.95 in |
| Product Length/Depth | 3.93 in |
| Product Type | Clevis Bracket |
| Product Volume | 54.721 in³ |
| Product Width | 4.72 in |
| Sub-brand | None |
| Trade Name | None |