Danfoss
TV61025A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TV61025A
Product specifications
Characteristic | Value |
|---|---|
| Application | In cylinder assembly |
| Brand | Danfoss |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Item type | Rod Clevis |
| Package contents | Bracket |
| Product Height | 3 in |
| Product Length/Depth | 4.8 in |
| Product Type | Clevis Bracket |
| Product Volume | 69.12 in³ |
| Product Width | 4.8 in |
| Sub-brand | None |
| Trade Name | None |