SPH CLEVIS BRKT
TV61040B
ToolsTV61040B Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Clevis bracket |
| Product height in | 5.510 |
| Product height mm | 139.954 |
| Product length in | 7.400 |
| Product length mm | 187.960 |
| Product width in | 7.400 |
| Product width mm | 187.96 |