CLEVIS S
TV62012
ToolsTV62012 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod clevis |
| Product height in | 1.890 |
| Product height mm | 48.006 |
| Product length in | 1.250 |
| Product length mm | 31.750 |
| Product width in | 1.000 |
| Product width mm | 25.400 |