
TV62030
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TV62030
Product specifications
Characteristic | Value |
|---|---|
| Application | In Cylinder Assembly |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Item type | Rod Clevis |
| Package contents | Plain Rod Clevis |
| Product Height | 3.9 in |
| Product Length/Depth | 3.15 in |
| Product Type | Rod Clevis |
| Product Volume | 24.079 in³ |
| Product Width | 1.96 in |
| Sub-brand | None |
| Trade Name | None |