EYE BRKT S
TV78012
ToolsTV78012 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Mounting bracket |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 1.770 |
| Product length mm | 44.958 |
| Product width in | 1.770 |
| Product width mm | 44.958 |