TV78016
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TV78016
Product specifications
Characteristic | Value |
|---|---|
| Application | In cylinder assembly |
| Center of Pin Hole to Base | 1.14 in |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Package contents | Eye Bracket |
| Pin Hole Diameter | .55 in |
| Product Height | 1.5 in |
| Product Length/Depth | 2.5 in |
| Product Type | Eye Bracket |
| Product Volume | 9.375 in³ |
| Product Width | 2.5 in |
| Sub-brand | None |
| Trade Name | None |