TV82BLBAL624
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TV82BLBAL624
Product specifications
Characteristic | Value |
|---|---|
| Application | In cylinder assembly |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Overall Diameter | .472 in |
| Package contents | Piston Rod |
| Product Height | .472 in |
| Product Length/Depth | 7.7 in |
| Product Type | Cylinder Piston Rods |
| Product Volume | 1.715 in³ |
| Product Width | .472 in |
| Rod Diameter | .472 in |
| Sub-brand | None |
| Trade Name | None |