
TV82UAKAK181
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TV82UAKAK181
Product specifications
Characteristic | Value |
|---|---|
| Application | In cylinder assembly |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Overall Diameter | 3.5433 in |
| Package contents | Piston Rod |
| Product Height | 3.5433 in |
| Product Length/Depth | 23.52 in |
| Product Type | Cylinder Piston Rods |
| Product Volume | 295.293 in³ |
| Product Width | 3.5433 in |
| Rod Diameter | 3.5433 in |
| Sub-brand | None |
| Trade Name | None |