SWIVEL PIN ASM
TV83012A-10
ToolsTV83012A-10 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product width in | 0.500 |
| Product width mm | 12.7 |