Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | PIVOT PIN | Pivot pin |
| Product height in | 0.600 | |
| Product height mm | 15.240 | |
| Product length in | 1.500 | |
| Product length mm | 38.100 | |
| Product width in | 0.600 | |
| Product width mm | 15.24 |
