SWIVEL PIN ASSY
TV83020C-10
ToolsTV83020C-10 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Pivot pin |
| Product height in | 0.800 |
| Product height mm | 20.320 |
| Product length in | 2.400 |
| Product length mm | 60.960 |
| Product width in | 0.800 |
| Product width mm | 20.32 |