
TV83030A-10
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TV83030A-10
Product specifications
Characteristic | Value |
|---|---|
| Application | In cylinder assembly |
| Center of Pin Hole to Base | .6 in |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Overall Diameter | 1.2 in |
| Package contents | Pivot Pin |
| Pin Diameter | 1.2 in |
| Pin Hole Diameter | .24 in |
| Product Height | 1.2 in |
| Product Length/Depth | 3.1 in |
| Product Type | Pivot Pin |
| Product Volume | 4.464 in³ |
| Product Weight | .8 lb |
| Product Width | 1.2 in |
| Sub-brand | None |
| Trade Name | None |