SWIVEL PIN ASM
TV83060A-10
ToolsTV83060A-10 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Pivot pin |
| Product height in | 2.400 |
| Product height mm | 60.960 |
| Product length in | 5.400 |
| Product length mm | 137.160 |
| Product width in | 2.400 |
| Product width mm | 60.96 |