
Danfoss
TV93ZN1C
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TV93ZN1C
Product specifications
Characteristic | Value |
|---|---|
| Application | Industrial application |
| Brand | Danfoss |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Overall Diameter | 5.9 in |
| Package contents | Cushion Collar |
| Product Height | 5.9 in |
| Product Length/Depth | 1.5 in |
| Product Type | Cushion Collars |
| Product Volume | 52.215 in³ |
| Product Width | 5.9 in |
| Sub-brand | None |
| Trade Name | None |