TVRSMVCP3339
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TVRSMVCP3339
Product specifications
Characteristic | Value |
|---|---|
| Application | Hydraulic medium duty application |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Cushion Location | Head 4-Cap 3 |
| Cushions | Cushioned both ends |
| Feature | Cut cycle times and boost productionMade to lastReliable and safe operation |
| Model Code | TVRSMVCP3339 |
| Net Stroke Length | .35433071 in |
| Non-Rotating | No |
| Piston Seal Material | Nitrile |
| Piston Seal Type | Nitrile lip-type |
| Port Location | Head 4-Cap 3 |
| Port Type | SAE/UN O-ring |
| Product Type | Tie-Rod |
| Reciprocating | Yes |
| Rod Coating | Chrome |
| Rod Material | Non Case Hardened |
| Rod Seal Material 1 | Teflon with Carboxilated Nitrile |
| Rod Seal Type 1 | PolyPak |
| Sub-brand | None |
| Trade Name | TV Series |
| Working pressure - max | 210 Psi |