Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bend radius min (inch) | 130.000 | |
| Bend radius min (mm) | 130.000 | |
| Burst pressure (bar) | 45 | |
| Burst pressure (psi) | 653 | |
| Color | BLACK | Black |
| Construction | 1 WIRE SPIRAL | 1 Wire Spiral |
| Cover material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 1.50 | |
| Inside diameter (mm) | 38.00 | |
| Lay line style | INK JET | Ink jet |
| Outside diameter (inch) | 1.84 | |
| Outside diameter (mm) | 46.66 | |
| Series | TWS32 | BOSPHORUS ST OIL |
| Tube material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Vacuum rating (inHg) | 26 | |
| Vacuum rating (mmHg) | 660.06 | |
| Working temperature max (C) | 60 | |
| Working temperature max (F) | 140.0 | |
| Working temperature min (C) | -5 | |
| Working temperature min (F) | 23.0 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |