
TX56BT1506
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TX56BT1506
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Cylinder Piston Rod | |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Overall Diameter | .312 in | |
| Package contents | Tie Rod | |
| Product Height | .312 in | |
| Product Length/Depth | 107.75 in | |
| Product Type | Cylinder Tie Rods | |
| Product Volume | 10.489 in³ | |
| Product Width | .312 in | |
| Rod Diameter | .312 in | |
| Sub-brand | None | |
| Thread type | Small Male UN thread | |
| Trade Name | None |