TX56K9754
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TX56K9754
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Cylinder Piston Rod | |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Overall Diameter | 1 in | |
| Package contents | Tie Rod | |
| Product Height | 1 in | |
| Product Length/Depth | 36.8 in | |
| Product Type | Cylinder Tie Rods | |
| Product Volume | 36.8 in³ | |
| Product Width | 1 in | |
| Rod Diameter | 1 in | |
| Sub-brand | None | |
| Thread type | Small Male UN thread | |
| Trade Name | None |