TY82HZZTW0
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TY82HZZTW0
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | In cylinder assembly | |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Overall Diameter | 1.375 in | |
| Package contents | Piston Rod | |
| Product Height | 1.375 in | |
| Product Length/Depth | 16.75 in | |
| Product Type | Cylinder Piston Rods | |
| Product Volume | 31.668 in³ | |
| Product Width | 1.375 in | |
| Rod Diameter | 1.375 in | |
| Sub-brand | None | |
| Trade Name | None |