
TZ57HZZWLC
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TZ57HZZWLC
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | In cylinder assembly | |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Package contents | Cylinder Body | |
| Product Height | 4 in | |
| Product Length/Depth | 242 in | |
| Product Type | Cylinder Bodies | |
| Product Volume | 3872 in³ | |
| Product Width | 4 in | |
| Sub-brand | None | |
| Trade Name | None |