BOOT-product-details

BOOT

TZ68ML9091


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Item typeROD BOOTRod boot
Product height in6.000
Product height mm152.400
Product width in6.000
Product width mm152.400