TZ68VL9088
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TZ68VL9088
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | In cylinder assembly | |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Package contents | Rod boot | |
| Product Height | 5.2 in | |
| Product Length/Depth | 47 in | |
| Product Type | Rod Boot | |
| Product Volume | 1270.88 in³ | |
| Product Width | 5.2 in | |
| Sub-brand | None | |
| Trade Name | None |