TZ81PZZY7Z
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TZ81PZZY7Z
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Overall Diameter | 3.774 in | |
| Package contents | Bearing Housing | |
| Product Height | 3.774 in | |
| Product Length/Depth | 1.604 in | |
| Product Type | Rod Bearing/Cartridges | |
| Product Volume | 22.846 in³ | |
| Product Width | 3.774 in | |
| Sub-brand | None | |
| Trade Name | None |