TZ82LAEAK368
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TZ82LAEAK368
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | In cylinder assembly | |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Overall Diameter | 1.125 in | |
| Package contents | Piston Rod | |
| Product Height | 1.125 in | |
| Product Length/Depth | 15.5 in | |
| Product Type | Cylinder Piston Rods | |
| Product Volume | 19.617 in³ | |
| Product Width | 1.125 in | |
| Rod Diameter | 1.125 in | |
| Sub-brand | None | |
| Trade Name | None |