
TZ82MCGZZY16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TZ82MCGZZY16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | In cylinder assembly | |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Overall Diameter | 1.875 in | |
| Package contents | Piston Rod | |
| Product Height | 1.875 in | |
| Product Length/Depth | 15.56 in | |
| Product Type | Cylinder Piston Rods | |
| Product Volume | 54.703 in³ | |
| Product Width | 1.875 in | |
| Rod Diameter | 1.875 in | |
| Sub-brand | None | |
| Trade Name | None |