TZ82MLGZZUTR
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TZ82MLGZZUTR
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | In cylinder assembly | |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Overall Diameter | 1.6776 in | |
| Package contents | Piston Rod | |
| Product Height | 1.6776 in | |
| Product Length/Depth | 137.664 in | |
| Product Type | Cylinder Piston Rods | |
| Product Volume | 387.434 in³ | |
| Product Width | 1.6776 in | |
| Rod Diameter | 1.6776 in | |
| Sub-brand | None | |
| Trade Name | None |