TZ82WZZZY2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TZ82WZZZY2
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | In cylinder assembly | |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Overall Diameter | 3.1776 in | |
| Package contents | Piston Rod | |
| Product Height | 3.1776 in | |
| Product Length/Depth | 177.96 in | |
| Product Type | Cylinder Piston Rods | |
| Product Volume | 1796.887 in³ | |
| Product Width | 3.1776 in | |
| Rod Diameter | 3.1776 in | |
| Sub-brand | None | |
| Trade Name | None |