TZ83075A-10
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TZ83075A-10
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | In cylinder assembly | |
| Center of Pin Hole to Base | .75 in | |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Overall Diameter | 1.5 in | |
| Package contents | Swivel Pin | |
| Pin Diameter | 1.5 in | |
| Pin Hole Diameter | .23 in | |
| Product Height | 1.5 in | |
| Product Length/Depth | 3.5 in | |
| Product Type | Swivel Pin | |
| Product Volume | 7.875 in³ | |
| Product Weight | .04 lb | |
| Product Width | 1.5 in | |
| Sub-brand | None | |
| Trade Name | None |