Danfoss logo
EGE-25 [SU] 19X29-product-details

EGE-25 [SU] 19X29

U112019003


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Cover materialStyrene Butadiene (SBR Blend)
Inside diameter (inch)0.75
Inside diameter (mm)19.00
Outside diameter (inch)1.14
Outside diameter (mm)29.00
Tube materialNatural Rubber Blend(NR Blend)