Danfoss logo
CELIK TELLI BETON FIRE  65MM-product-details

CELIK TELLI BETON FIRE 65MM

U760065021


Tools

Product specifications

Characteristic
Value
ColorBlack
Cover materialNatural Rubber Blend(NR Blend)
Inside diameter (inch)2.56
Inside diameter (mm)65.00
Outside diameter (inch)3.43
Outside diameter (mm)87.00
Tube materialButadieneRubberBlend(BR Blend)