Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
UG-T1-E
STD ORBITROL 184 ON STEERING UNIT
UG-T1-E
Where to buy
Export PDF
Tools
Add to comparison
UG-T1-E
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.770
Product height mm
95.758
Product length in
5.550
Product length mm
140.970
Product width in
3.770
Product width mm
95.758