Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
UGS125B23F3E
INT ORBITROL 184 ON STEERING UNIT
UGS125B23F3E
Tools
Add to comparison
Add to comparison
UGS125B23F3E
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.780
Product height mm
96.012
Product length in
5.560
Product length mm
141.224
Product width in
3.700
Product width mm
93.980