Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
UNS120B17SED
INT ORBITROL 135 ON STEERING UNIT
UNS120B17SED
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
UNS120B17SED
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.000
Product height mm
127.000
Product length in
6.500
Product length mm
165.100
Product width in
5.500
Product width mm
139.700