INLINE_CHECK_VALVE
V1126-12A
ToolsV1126-12A Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 1.120 |
| Product height mm | 28.448 |
| Product length in | 2.120 |
| Product length mm | 53.848 |
| Product width in | 0.980 |
| Product width mm | 24.892 |