LIFTING VALVE
V2064SLA20-B
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 2.380 |
| Product height mm | | 60.452 |
| Product length in | | 4.910 |
| Product length mm | | 124.714 |
| Product width in | | 2.440 |
| Product width mm | | 61.976 |