Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
V2101SLA20-111
LIFTING_VALVE
V2101SLA20-111
Where to buy
Export PDF
Tools
Add to comparison
V2101SLA20-111
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
5.190
Product height mm
131.826
Product length in
6.760
Product length mm
171.704
Product width in
2.120
Product width mm
53.848