VLE 150 PRIORITY VALVE
VLE51C120D2B
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 4.780 |
| Product height mm | 121.412 |
| Product length in | 7.400 |
| Product length mm | 187.960 |
| Product width in | 2.560 |
| Product width mm | 65.024 |