VP0046A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
VP0046A
Product specifications
Characteristic | Value |
|---|---|
| Application | In cylinder assembly |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Package contents | Mounting Bracket |
| Product Height | 10 in |
| Product Length/Depth | 11.9 in |
| Product Type | Mounting Bracket |
| Product Volume | 904.4 in³ |
| Product Width | 7.6 in |
| Sub-brand | None |
| Trade Name | None |