Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
VP530496
COIL 110VAC50HZ DG4M4-20DES
VP530496
Where to buy
Export PDF
Tools
Add to comparison
VP530496
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
3.540
Product height mm
89.916
Product length in
6.580
Product length mm
167.132
Product width in
2.000
Product width mm
50.800